Download document () of 20

119157
Model code: BPM-U-3S-800/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounted door frame with door, rotary lever, IP54, HxW=1060x800mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119157
Model Code
BPM-U-3S-800/10-P
EAN
4015081172948
Product Length/Depth
70 mm
Product Height
1065 mm
Product Width
835 mm
Product Weight
6.02 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
800 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification