Download document () of 20

119328
Model code: BPZ-MES-1200/15-ST

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=1449x1200mm, 7 rows

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119328
Model Code
BPZ-MES-1200/15-ST
EAN
4015081174652
Product Length/Depth
115 mm
Product Height
1450 mm
Product Width
1120 mm
Product Weight
18 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
1449 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Suitable for height
1560 mm
Suitable for width
1200 mm
Material
Metal
Housing material
Sheet steel
Number of rows
7
Model
Swing frame
Mounting method
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification