Eaton Moeller series NZM - Molded Case Circuit Breaker. Phase isolator, 3p, size 1
| Product Name |
Eaton Moeller series NZM connection type
|
| Catalog Number |
119862
|
| Model Code |
NZM1-XKP
|
| EAN |
4015081177134
|
| Product Length/Depth |
125 mm
|
| Product Height |
40 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.032 kg
|
| Warranty |
|
| Compliances |
IEC
UL/CSA RoHS conform |
| Certifications |
CSA (File No. 22086)
CSA (Class No. 1432-81) UL (Category Control Number WJAZ) UL (File No. E31593) CSA (Class No. 4652-06) UL (Category Control Number DKPU2) UL (Category Control Number DIVQ) UL listed CSA (Class No. 1432-01) CSA certified CSA C22.2 No. 5 |
| Used with |
NZM1, PN1, N(S)1
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Frame |
NZM1
|
| Number of poles |
Three-pole
|
| Type |
|
| Phase separator type |
Other
|