Download document () of 20

120673
Model code: mRB6-6/3N/D/01-A

Eaton Moeller series xPole - mRB4/6 RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 6A, 100mA, D-LS-Char, 3N pole, FI-Char: A

General specifications

Product Name
Eaton Moeller series xPole - mRB6 RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
120673
Model Code
mRB6-6/3N/D/01-A
EAN
4015081185030
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
70 mm
Product Weight
0.446 kg
Compliances
CE Marked
RoHS conform
Certifications
CE

Product specifications

Voltage rating
400 V
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
4
Features
Concurrently switching N-neutral
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Device height
80 mm
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Mounting style
Tri-stable slide catch - enables removal from existing busbar combination
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product application
Switchgear for industrial and advanced commercial applications
Product range
mRB6
Rated current
6 A
Rated current of product range
6 - 25 Ampere
Rated fault currents of product range
30, 100, 300 MilliAmpere
Rated operational current for specified heat dissipation (In)
6 A
Rated switching capacity (IEC/EN 60947-2)
6 kA
Rated switching capacity (IEC/EN 61009)
6 kA
Static heat dissipation, non-current-dependent
0 W
Tripping characteristic
D
Built-in depth
70 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Frame
45 mm
Terminal protection
Busbar tag shroud to VBG4
Terminals (top and bottom)
Twin-purpose
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.1 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
4
Number of poles (total)
4
Rated operational voltage (Ue) - max
400 V
Rated short-circuit breaking capacity (IEC 60947-2)
0 kA
Rated switching capacity
6 kA
Back-up fuse
100 Ampere gL
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Climatic proofing
IEC 68-2: 25 °C - 55 °C at 90 % - 95 % humidity
Equipment heat dissipation, current-dependent
4.8 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection (built in)
IP40
Degree of protection
IP20
Operating ambient temperature hint
Keep in mind the derating at temperatures higher than 40 °C
Solid terminal capacities
1 - 25 Square Millimeter
Standards
IEC/EN 61009
Tripping
Non-delayed
Overvoltage category
III
Pollution degree
2
Material thickness
2 mm
Rated non-tripping current
0.5 x I∆n
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
A
Release characteristic
D
Sensitivity type
Type A, pulse-current sensitive
Frequency rating
50 Hz
Rated insulation voltage (Ui)
500 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
6 kA
Rated short-circuit breaking capacity (EN 61009-1)
6 kA
Voltage rating at AC
230 V / 400 V
Number of poles
Three-pole + N
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for residential and commercial applications
Selectivity class
3

Export product specification