Download document () of 20

120922
Model code: SOL30/2MC4

Eaton Moeller® series SOL30 Switch-disconnector, DC current, 30A, 2 strings MC4

General specifications

Product Name
Eaton Moeller® series P-SOL Switch-disconnector
Catalog Number
120922
Model Code
SOL30/2MC4
EAN
4015081187522
Product Length/Depth
234 mm
Product Height
130 mm
Product Width
100 mm
Product Weight
0.912 kg
Certifications
IEC/EN 60947-3
Catalog Notes
MC4 connector (Stäubli)

Features & Functions

Actuator color
Black
Actuator type
Toggle
Design
Enclosed
Features
Isolating characteristics
Fitted with:
Voltage release optional
Locking facility
Lockable in the 0 (Off) position
Number of poles
Two-pole
Number of poles
Two-pole

General

Connection type
MC4, Inputs
MC4, Outputs
Degree of protection
NEMA Other
Degree of protection (front side)
IP65
Lifespan, electrical
1,500 Operations
Lifespan, mechanical
100,000 Operations
Mounting position
As required
Operating frequency
120 Operations/h
Product Category
Switchgear for photovoltaic systems
Product Category
Switchgear for photovoltaic systems
Protection class
2
Suitable for
Ground mounting
Floor mounting

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Rated operational current (Ie) at DC-21A
30 A
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Rated uninterrupted current (Iu)
30 A
Resistance
7 mΩ (internal)

Short-circuit rating

Rated conditional short-circuit current (Iq)
0 kA
Rated short-circuit making capacity (Icm)
0.32 kA (up to 440 V, 50/60 Hz)
Rated short-time withstand current (Icw)
0.36 kA

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification