Photo is representative
Download
Eaton Moeller® series P-SOL Switch-disconnector, DC current, 25A
| Product Name |
Eaton Moeller® series P-SOL Switch-disconnector
|
| Catalog Number |
120935
|
| Model Code |
P-SOL30
|
| EAN |
4015081187652
|
| Product Length/Depth |
93 mm
|
| Product Height |
76 mm
|
| Product Width |
58 mm
|
| Product Weight |
0.285 kg
|
| Certifications |
IEC/EN 60947-3
CE IEC60439-1 |
| Actuator color |
Black
|
| Actuator type |
Turn button
|
| Design |
Open
|
| Features |
Isolating characteristics
|
| Fitted with: |
Voltage release optional
|
| Number of poles |
Two-pole
|
| Number of poles |
Two-pole
|
| Degree of protection |
NEMA Other
|
| Degree of protection (front side) |
IP20
|
| Lifespan, electrical |
1,500 Operations
|
| Lifespan, mechanical |
100,000 Operations
|
| Mounting method |
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
|
| Mounting position |
As required
|
| Operating frequency |
120 Operations/h
|
| Product Category |
Switchgear for photovoltaic systems
|
| Product Category |
Switchgear for photovoltaic systems
|
| Protection class |
2
|
| Suitable for |
Distribution board installation
Ground mounting Intermediate mounting Floor mounting |
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
60 °C
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Terminal capacity |
18 - 14 AWG, solid or stranded
1 x (1 - 6) mm², flexible with ferrule to DIN 46228 2 x (1 - 6) mm², flexible with ferrule to DIN 46228 |
| Rated operational current (Ie) at DC-21A |
26 A
|
| Rated uninterrupted current (Iu) |
30 A
|
| Resistance |
5 mΩ (internal)
|
| Rated short-circuit making capacity (Icm) |
0.32 kA (up to 440 V, 50/60 Hz)
|
| Rated short-time withstand current (Icw) |
0.36 kA
|
| Number of auxiliary contacts (change-over contacts) |
0
|
| Number of auxiliary contacts (normally closed contacts) |
0
|
| Number of auxiliary contacts (normally open contacts) |
0
|
| Equipment heat dissipation, current-dependent Pvid |
1.5 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Rated operational current for specified heat dissipation (In) |
25 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|