Knowledge Search
Download document () of 20

12191021023

Eaton Crouse-Hinds series Ex-Lite V-CG-S exit sign, Arrow down, Gray, LED, White letters, Alum alloy, Wall mt, Cover with pictogram (arrow 6h), monitoring, 1 x M25 plastic cable glands, 1 x M25 screw plug, ISO 7010, 220-254 Vac, 195-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series Ex-Lite V-CG-S exit sign
Catalog Number
12191021023
EAN
4250959900180
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.4 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Letter color
White
Voltage rating
220-254 Vac, 195-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Material
Aluminum alloy
Special features
Includes cover with pictogram (arrow 6h), monitoring module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.