Download document () of 20

121994
Model code: BB-UL-25/3P-4,5M/39

Eaton Distribution parts. Phase busbar, 3-phase, 25qmm, pin, 1m, 4,5M/39

General specifications

Product Name
Eaton Distribution parts
Catalog Number
121994
Model Code
BB-UL-25/3P-4,5M/39
EAN
4015081201945
Product Length/Depth
1040 mm
Product Height
37 mm
Product Width
22 mm
Product Weight
0.915 kg
Compliances
RoHS conform

Product specifications

Used with
Busbar
BB-UL
Type
  • BB-UL
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated operational current for specified heat dissipation (In)
100 A
Rated surge voltage
10 KV
Rated uninterrupted current (Iu)
100 A
Static heat dissipation, non-current-dependent
0 W
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Thirty-nine-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Ambient operating temperature - max
100 °C
Ambient operating temperature - min
-5 °C
Cross section
25 mm²
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of modular spacings
39
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
277 V
Rated conditional short-circuit current (Iq)
10 kA
Functions
Busbar
Suitable for
39 devices

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.