Download document () of 20

125946
Model code: DILH2600-XSM

Eaton Moeller® series DILH Varistor suppressor, for DILM1600, DILH2000-DILH2600

General specifications

Product Name
Eaton Moeller® series DILH varistor suppressor circuit
Catalog Number
125946
Model Code
DILH2600-XSM
EAN
4015081235568
Product Length/Depth
24 mm
Product Height
85 mm
Product Width
230 mm
Product Weight
0.393 kg
Certifications
UL
UL 508
CSA File No.: 165628
UL Category Control No.: NLDX
IEC/EN 60947-4-1
CSA Class No.: C321104
CSA-C22.2 No. 14-05
UL File No.: E29096
CE
CSA

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Functions
Varistor (voltage-sensitive resistor)
For damping the cutout overvoltage when switching off inductive loads.
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated control supply voltage (Us) at AC, 50 Hz - max
1000 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
1000 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Rated operational current for specified heat dissipation (In)
0 A
Voltage type
AC
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
1177 V
Operating voltage at AC, 50 Hz - max
1177 V
Operating voltage at AC, 60 Hz - min
1177 V
Operating voltage at AC, 60 Hz - max
1177 V

Export product specification