Download document () of 20

125975
Model code: XMN241204M-BS

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 4p, fixed/withdrawable, HxW=300x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125975
Model Code
XMN241204M-BS
EAN
4015081235735
Product Length/Depth
30 mm
Product Height
310 mm
Product Width
330 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification