Download document () of 20

125NHG02B
Model code: NH FUSE 125A 500V GG/GL SIZE 02

Fuse-link, LV, 125 A, AC 500 V, NH02, gL/gG, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
125NHG02B
Model Code
NH FUSE 125A 500V GG/GL SIZE 02
UPC
051712831345
EAN
5027590430029
Product Length/Depth
150 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
0.426 kg
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
125 A
Fitted with:
Metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-00 Solid link
FEH- Fuse extraction handle
TD00-IP20 IP protection kit
TD00-IP20I Integral protection kit
TD00-IP20IC Integral Triple pole protection kit including fuse covers
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH02
Construction size
NH02
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base
Material
Metal gripping lugs
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Special features
Dual indicator system
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification