Download document () of 20

125NHG2BWP

Fuse-link, LV, 125 A, AC 500 V, NH2, gL/gG, IEC, dual indicator, live gripping lugs, weather resistant

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
125NHG2BWP
EAN
5027590529242
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
53 mm
Product Weight
651.333 g
Compliances
CE
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
125 A
Fitted with:
Metal gripping lugs
Fuse size
NH2
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Accessory/spare part type
FEH- Fuse extraction handle
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
13 W
Connection
Blade end
Construction
NH2
Construction size
NH2
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
TD2-D Triple pole NH Fuse base
Material
Ceramic body
Packaging type
Standard
Quantity
3
Voltage rating
500 V
Type
Fuse
Special features
Weather resistant
Application
industrial
Rated switching capacity AC
120 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.