Download document () of 20

129011
Model code: XME0603CSV

Eaton xEnergy Main LV systems LV switchgear. Empty section cover, PIFT, ventilated, HxW=600x75mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
129011
Model Code
XME0603CSV
EAN
4015081263714
Product Length/Depth
600 mm
Product Height
25 mm
Product Width
85 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
75 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.