Download document () of 20

12ABCNA3.15
Model code: 12KV 3.15A FUSE

VT fuse-link, medium voltage, 3.15 A, AC 12 kV, 195 x 25.4 mm, back-up, BS, IEC, no tags

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12ABCNA3.15
Model Code
12KV 3.15A FUSE
UPC
051712830607
EAN
5027590027519
Product Length/Depth
195 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
245 g
Certifications
IEC60282-1

Product specifications

Amperage Rating
3.15 A
Fuse indicator
Non Indicating
Fuse size
195 x 25.4 mm
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Rated frequency - max
62 Hz
Rated frequency - min
45 Hz
Release characteristic
Other
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Resistance
1.21 ohms
Interrupt rating
45 kAIC
Connection
Ferrule end x ferrule end
Construction size
195 x 25.4 mm
Voltage rating
12 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
ABCN

Export product specification