Download document () of 20

12ADJN1020

Air fuse-link, medium voltage, 20 A, AC 12 kV, 51 x 254 mm, back-up, BS

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12ADJN1020
EAN
5027590430456
Product Length/Depth
232 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
1291 g
Certifications
BS 2692-1

Product specifications

Amperage Rating
20 A
Fuse indicator
Non Indicating
Fuse size
51 x 254 mm
Breaking capacity
12 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Fuse diameter
51 mm
Interrupt rating
12 kAIC
Construction size
51 x 254 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
ADJN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.