Download document () of 20

131566
Model code: BPZ-TP-17-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door support bar for H=1650mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
131566
Model Code
BPZ-TP-17-W
EAN
4015081285877
Product Length/Depth
15 mm
Product Height
1610 mm
Product Width
40 mm
Product Weight
0.67 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for height
1760 mm
Material
Sheet steel
Mounting position
Vertical
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.