Knowledge Search
Download document () of 20

132922
Model code: XPBMB03508

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker switchgear area/busbar area, HxW=350x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132922
Model Code
XPBMB03508
EAN
4015081298334
Product Length/Depth
30 mm
Product Height
330 mm
Product Width
720 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Delivery program

Color
Stainless steel

Technical data - mechanical

Surface finishing
Galvanized
Material
Steel
Number of height units
0
Construction type
Assembly kit
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
8 mm
Suitable for enclosure building width
800 mm

Additional information

Suitable for
Internal separation form 2b
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.