Knowledge Search
Download document () of 20

133078
Model code: XPC0610

Eaton xEnergy Main LV systems LV switchgear. Cover, transparent, connection area, for HxW=600x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133078
Model Code
XPC0610
EAN
4015081299416
Product Length/Depth
950 mm
Product Height
25 mm
Product Width
660 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Delivery program

Model
Cover
Color
Other

Technical data - mechanical

Mounting position
Other
Material
Plastic

Additional information

RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.