Download document () of 20

134217
Model code: BPZ-KIT-MPL-800-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set maximum installation depth HxW=300x800mm white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
134217
Model Code
BPZ-KIT-MPL-800-W
EAN
4015081310876
Product Length/Depth
95 mm
Product Height
305 mm
Product Width
725 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Traffic white (RAL 9016)
Suitable for width
800 mm
Application
Device on mounting plate with max. installation depth of 224 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Suitable for
Single mounting
Functions
Additional equipment

Export product specification