Download document () of 20

134927
Model code: DS7-342SX007N0-N

Eaton DS7 Soft starter, 7 A, 200 - 480 V AC, Us= 110 - 230 V AC, Frame size FS1

General specifications

Product Name
Eaton DS7 Soft starter
Catalog Number
134927
Model Code
DS7-342SX007N0-N
EAN
4015081317424
Product Length/Depth
94 mm
Product Height
130 mm
Product Width
45 mm
Product Weight
0.35 kg
Certifications
IEC/EN 60947-4-2
UL File No.: E251034
CSA
C-Tick
UkrSEPRO
CE
GB 14048.6
CSA File No.: 2511305
CSA Class No.: 321106
CSA-C22.2 No 0-M91
CSA-C22.2 No 14-05
UL 508
CSA22.2-14
UL

Features & Functions

Fitted with:
Internal bypass contacts
Internal bypass
Functions
Potential isolation between power and control sections
Single direction
Min. ramp time 1 s - fast switching (semiconductor contactor)
Suppression of closing transients
Soft start function
Suppression of DC components for motors

General

Class
Other
Connection to SmartWire-DT
No
Degree of protection
IP20
NEMA 1
Frame size
FS1
Mains voltage - max
480 V
Mains voltage - min
200 V
Overvoltage category
II
Pollution degree
2
Radio interference class
Class A (EN 55011)
Suitable for
Branch circuits, (UL/CSA)
Type
Soft starter for three-phase loads
Voltage type
AC

Ambient conditions, mechanical

Mounting position
Vertical
Shock resistance
8 g, 11 ms, Mechanical
Vibration resistance
2M2 to EN 60721-3-2

Climatic environmental conditions

Altitude
Max. 2000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-5 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30

Main conducting paths

Overload cycle
AC-53a: 3 - 5: 75 - 10
Rated operational current (Ie) at AC-53
7 A
Rated operational voltage (Ue) - min
230 V
Rated operational voltage (Ue) - max
480 V
Short-circuit protection rating
3 x 170M1361, Type „2“ coordination (additional with the fuses for coordination type „1“), Main conducting paths
PKM0-10 (+ CL-PKZ0), Type “1” coordination, Main conducting paths
Supply frequency
50/60 Hz, fLN, Main circuit
Voltage rating - max
480 V

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
2 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
2 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
5 HP
Rated operational power at 220/230 V, 50 Hz
1.5 kW
Rated operational power at 400 V, 50 Hz
3 kW

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Main cables
1 x (0.75 - 2.5) mm², Main cables
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (0.75 - 4) mm², Main cables
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 4) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Main cables
Terminal capacity (solid/stranded AWG)
18 - 10, Main cables
18 - 10, Control circuit cables
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
1.2 Nm

Control circuit

Current consumption
1.6 mA, Control circuit, Digital inputs, External 24 V
50 mA, Control circuit, Regulator supply
Drop-out time
350 ms, Control circuit, Digital Inputs, AC operated
Drop-out voltage
AC operated: 0 - 15 V, AC operated
Pick-up time
250 ms at AC
Pick-up voltage
108 - 253 V AC
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Input/Output

Input current
4 mA (at 230 V AC, Digital inputs)
Number of outputs
1 Relay Output (TOR)
Output voltage
110 - 230 V AC
Protection
Finger and back-of-hand proof, Protection against direct contact
Rated control voltage (Uc)
110 - 230 V AC (-15 %/+10 %)
110 - 230 V AC
Rated operational current (Ie) at AC-11
1 A

Soft start function

Application
  • 1-phase motors: No
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Delay time
0 - 30 s, Soft start function, Ramp times
Ramp/run-up time
1 - 30 s
Start voltage
Max. 100 %, Soft start function, Start voltage = turn-off voltage
Min. 30 %, Soft start function, Start voltage = turn-off voltage

Design verification

Equipment heat dissipation, current-dependent Pvid
0.35 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
7 A
Static heat dissipation, non-current-dependent Pvs
0.35 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification