Download document () of 20

135263
Model code: XPMMB0402

Eaton xEnergy Main LV systems LV switchgear. Partition, IZMX device-/device area, busbar back, WxD=425x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
135263
Model Code
XPMMB0402
EAN
4015081320561
Product Length/Depth
210 mm
Product Height
50 mm
Product Width
340 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 4a
Internal separation form 3a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.