Knowledge Search
Download document () of 20

135567
Model code: 12100A6517

Eaton Moeller® series E58 Thru-beam photoelectric sensor, receiver, Sn=6m, 4L, 10-30VDC, light/dark, NPN, PNP, M18, insulated material 12100A6517

General specifications

Product Name
Eaton Moeller® series E58 Thru-beam photoelectric sensor
Catalog Number
135567
Model Code
12100A6517
EAN
4015081323609
Product Length/Depth
55.88 mm
Product Height
16.51 mm
Product Width
11.938 mm
Product Weight
0.225 kg
Certifications
UL 508
CE
UL File No.: E117028
CSA
CSA File No.: 50513
UL Category Control No.: NRKH, NRKH7
CSA Class No.: 3211-07
CSA-C22.2 No. 14
UL
IEC/EN 60947-5-2

Product specifications

Type
Optical sensors
Features
Straight beam
Device type
Receiver
Electric connection type
Cable
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Short-circuit protection
Protection against polarity reversal
Thru-light beam
Detector (for combination with source)
Voltage type
DC
Wire size
0
Connection type
2 m connection cable
4-wire
Cable sheath material
Polyurethane (PUR)
Light type
Polarity free red light
Degree of protection
NEMA 4
IP67
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 250 mA (Ie, NPN, 120 > 50°C)
Max. 100 mA (Ie, PNP)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
30 mA
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
6000 mm
Reflector distance - min
0 mm
Sensor height
0 mm
Sensor length
56 mm
Switching distance - max
6000 mm
Switching voltage of OSSD at state high
0 V
Transmission range of the safety field
0 m
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
142 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Insulated material
Wavelength of the sensor
0 nm
Width sensor
0 mm
Product category
Comet Series
Response time
7 ms
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Diameter sensor
18 mm
Light dot size
0 mm²
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
0
Opening angle
0 °
Operational current (Ib) in the switched state at 24 V DC
30 A
Adjustment type
Manual adjustment

Export product specification