Knowledge Search
Download document () of 20

136187
Model code: E57KC8

Eaton Moeller® series E57 Cable adapter, Metal, M8 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Cable adapter
Catalog Number
136187
Model Code
E57KC8
EAN
4015081329809
Product Length/Depth
50.8 mm
Product Height
57.15 mm
Product Width
50.8 mm
Product Weight
0.32 kg
Certifications
None

Product specifications

Type
Conduit adapter
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Metal

Export product specification