Eaton xEnergy Safety Ci LV systems LV switchgear. Cap, transparent smoky gray, lockable, HxWxD=250x187.5x50mm
Product Name |
Eaton xEnergy Safety Ci empty enclosure cover with cylinder lock
|
Catalog Number |
138355
|
Model Code |
D150-CI23-DVZ
|
EAN |
4015081351343
|
Product Length/Depth |
90 mm
|
Product Height |
250 mm
|
Product Width |
188 mm
|
Product Weight |
0.483 kg
|
Compliances |
RoHS conform
|
Used with |
U-CI23…
Enclosure cover xEnergy Safety Ci Basic enclosure |
Special features |
|
Type |
|
Accessory/spare part type |
Enclosure cover lockable, without apertures
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
5 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK10
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65, with base unit
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
8 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Surface finishing |
Other
|
Color |
Other
|
Unit type |
Modular system
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
8 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
7 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
8 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
16 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
15 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
16 W
|
Mounting depth |
150 mm
|
RAL-number |
0
|
Suitable for enclosure building length/depth |
0 mm
|
Suitable for enclosure building width |
0 mm
|
Cover/door type |
Transparent, smoky gray
|
Material |
Plastic
|
Suitable for |
Outdoor set-up
|
Functions |
Basic enclosure
|