Eaton xEnergy Safety Ci LV systems LV switchgear. Cap, transparent smoky gray, lockable, HxWxD=375x375x25mm
| Product Name |
Eaton xEnergy Safety Ci empty enclosure cover with cylinder lock
|
| Catalog Number |
138359
|
| Model Code |
D125-CI44-DVZ
|
| EAN |
4015081351381
|
| Product Length/Depth |
65 mm
|
| Product Height |
375 mm
|
| Product Width |
375 mm
|
| Product Weight |
0.742 kg
|
| Compliances |
RoHS conform
|
| Used with |
U-CI44…
Enclosure cover Basic enclosure xEnergy Safety Ci |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Enclosure cover lockable, without apertures
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
20 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
|
| 10.2.6 Mechanical impact |
IK10
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP65, with base unit
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
| 10.9.3 Impulse withstand voltage |
8 kV
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Surface finishing |
Other
|
| Color |
Other
|
| Unit type |
Modular system
|
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
16 W
|
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
16 W
|
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
16 W
|
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
32 W
|
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
31 W
|
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
32 W
|
| Mounting depth |
125 mm
|
| RAL-number |
0
|
| Cover/door type |
Transparent, smoky gray
|
| Material |
Plastic
|
| Suitable for |
Outdoor set-up
|
| Functions |
Basic enclosure
|