Download document () of 20

138363
Model code: AK300

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Connection terminal 95-300 mm²

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
138363
Model Code
AK300
EAN
4015081351435
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
48 mm
Product Weight
0.857 kg
Compliances
RoHS conform

Product specifications

Used with
Triple T profile
30 mm x 10 mm rail
Double T profile
Connection
60 mm system
Special features
Cable block is used to connect the conductor to the busbar
Type
  • 60 mm system
  • Connection
Width clamp
48 mm
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
30 mm
Busbar width - min
30 mm
Conductor cross section - max
300 mm²
Rated operational current (Ie) - max
630 A
Functions
Connections
Terminal
Rated operation current (Ie)
630 A
Suitable for
Strip conductor connection
Round conductor connection
T-rail
Rated operational current
630 A
Terminal capacity (conductor)
95 mm² - 300 mm²

Export product specification