Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Profile terminal 51x28 mm
Product Name |
Eaton xEffect SASY 60i busbar terminal
|
Catalog Number |
138364
|
Model Code |
AKP750
|
EAN |
4015081351442
|
Product Length/Depth |
103 mm
|
Product Height |
45 mm
|
Product Width |
82 mm
|
Product Weight |
0.705 kg
|
Compliances |
RoHS conform
|
Used with |
Double T profile
185 mm system 60 mm system Connection |
Special features |
|
Type |
|
Width clamp |
82 mm
|
Busbar thickness - max |
40 mm
|
Busbar thickness - min |
40 mm
|
Busbar width - max |
30 mm
|
Busbar width - min |
30 mm
|
Conductor cross section - max |
750 mm²
|
Rated operational current (Ie) - max |
1600 A
|
Functions |
Profile terminal
Connections |
Rated operation current (Ie) |
1600 A
|
Suitable for |
Strip conductor connection
T-rail |
Rated operational current |
1600 A
|
Terminal capacity (conductor) |
5 mm - 28 mm (51x)
750 mm² (Cu band) |