Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Profile terminal 101x45 mm
Product Name |
Eaton xEffect SASY 60i busbar terminal
|
Catalog Number |
138369
|
Model Code |
AKP3600
|
EAN |
4015081351497
|
Product Length/Depth |
154 mm
|
Product Height |
45 mm
|
Product Width |
132 mm
|
Product Weight |
1.727 kg
|
Compliances |
RoHS conform
|
Used with |
Double T profile
Connection 185 mm system 60 mm system |
Special features |
|
Type |
|
Width clamp |
132 mm
|
Busbar thickness - max |
40 mm
|
Busbar thickness - min |
40 mm
|
Busbar width - max |
30 mm
|
Busbar width - min |
30 mm
|
Conductor cross section - max |
3600 mm²
|
Rated operational current (Ie) - max |
3200 A
|
Functions |
Connections
Profile terminal |
Rated operation current (Ie) |
3200 A
|
Suitable for |
T-rail
Strip conductor connection |
Rated operational current |
3200 A
|
Terminal capacity (conductor) |
23 mm - 45 mm (101x)
3600 mm² (Cu band) |