Download document () of 20

138388
Model code: NZM2-4-XAD250

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar adapter, 4p, for NZM2, 250A, UL508

General specifications

Product Name
Eaton xEffect SASY 60i MCCB adapter
Catalog Number
138388
Model Code
NZM2-4-XAD250
EAN
4015081351688
Product Length/Depth
35 mm
Product Height
270 mm
Product Width
140 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Used with
NZM2(-4), PN2(-4), N2(-4)
Type
  • 60 mm system
  • Busbar adapters for NZM
Features
Self-extinguishing acc. UL 94
Adapter width
140 mm
Busbar adapter width
140 mm
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
250 A
Rail width
30 mm
Voltage rating at AC
690 V AC
Number of poles
Four-pole
Rated operational current for specified heat dissipation (In)
200 A
Electric connection type
Other
Equipment heat dissipation, current-dependent Pvid
8.1 W
Creepage resistance
CTI 200
Functions
Busbar adapters for NZM
Component adapter for circuit breakers and switch-disconnector
Temperature resistance
Up to 120 °C
Mounting rail armament
None
Rated operation current (Ie)
250 A
Suitable for
Surface mounting on flat copper busbars 12 – 30 x 5 – 10, double T and triple T profile

Export product specification