Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, perforated, galvanized, for HxW=1000x800mm
| Product Name |
Eaton xEffect CS mounting plate
|
| Catalog Number |
138704
|
| Model Code |
MPP-10080-CS
|
| EAN |
4015081354849
|
| Product Length/Depth |
2 mm
|
| Product Height |
1000 mm
|
| Product Width |
800 mm
|
| Product Weight |
15 kg
|
| Compliances |
RoHS conform
|
| Used with |
Enclosure height = 1000 mm
Enclosure width = 800 mm Accessory CS Accessory interior fitting |
| Special features |
|
| Type |
|
| Features |
Perforated
|
| Surface finishing |
Galvanized
|
| Surface protection |
Galvanized
|
| Material |
Steel plate
Steel |