Download document () of 20

138772
Model code: TS1-BRA-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting bracket, inclined, for mounting rails

General specifications

Product Name
Eaton xEffect CS fixing bracket
Catalog Number
138772
Model Code
TS1-BRA-CS
EAN
4015081355525
Product Length/Depth
1.5 mm
Product Height
47 mm
Product Width
60 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory interior fitting
Accessory CS
Type
  • Accessory CS
  • Accessory interior fitting
Accessory/spare part type
Mounting bracket, inclined
Surface finishing
Galvanized
Color
Other
RAL-number
0
Material
Steel plate
Metal
Model
Mounting kit
Functions
For mounting support rails in inclined position

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.