Download document () of 20

139843
Model code: ACCESSORIES-TP-15-IR-1

Eaton XV Device accessories for 15z infrared touch panel and standard front

General specifications

Product Name
Eaton XV Accessory Mounting set
Catalog Number
139843
Model Code
ACCESSORIES-TP-15-IR-1
EAN
7640130094512
Product Length/Depth
160 mm
Product Height
25 mm
Product Width
140 mm
Product Weight
0.085 kg
Certifications
UL/CSA certification not required
Catalog Notes
not relevant

Features & Functions

Fitted with:
8 mounting brackets with grub screw for flush mounting
1 Sealing profile for flush mounting device
1 power supply plug

General

Product category
Standard accessories

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
50 °C

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification