Download document () of 20

13NZ01

Fuse-link, LV, 13 A, AC 400 V, D01, gL/gG, IEC, time-delay

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
13NZ01
EAN
5027590433501
Product Length/Depth
36 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
6.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
3 A
Fuse size
D01
Breaking capacity
50 kA
Rated voltage AC
400 V
Class
Class C gL/gG
Fuse type
NZ01 - Time delay
Utilization category
gG (cable protection/equipment protection)
Color
Black
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D01
Construction size
D01
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E14 (D01) Fuse base
FRN01C Single-pole fuse base
FN01C Single-pole fuse base
FRN01-B Single-pole fuse base
FRN01-SB Single-pole fuse base
TFRN01C Three-pole fuse base
TFN01C Three-pole fuse base
TFRN01-B Three-pole fuse base
TFRN01-SB Three-pole fuse base
Material
White ceramic body
Voltage rating
400 V
Type
Fuse
Application
For domestic and general industrial applications

Export product specification