Knowledge Search
Download document () of 20

14 SA

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Aluminum, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
14 SA
UPC
662277002844
Product Length/Depth
1.31 in
Product Height
0.97 in
Product Width
1.03 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4 in
Material
Aluminum

Export product specification