Download document () of 20
To be discontinued

140148
Model code: XN-4DO-24VDC-0.5A-P

Eaton XN Digital output module XI/ON, 24 V DC, 4DO, 0.5A, pulse-switching

General specifications

Product Name
Eaton XN Output module
Catalog Number
140148
Model Code
XN-4DO-24VDC-0.5A-P
EAN
7640130120310
Product Length/Depth
74.1 mm
Product Height
55.4 mm
Product Width
12.6 mm
Product Weight
0.028 kg
Certifications
Certified by UL for use in Canada
CE
CSA Class No.: 2252-01, 2252-81
IEC/EN 61000-6-2
IEC/EN 6113-2
CSA-C22.2 No. 142
UL File No.: E205091
UL Recognized
UL report applies to both US and Canada
IEC/EN 61131-2
IEC/EN 61000-6-4
cULus
UL 508
UL Category Control No.: NRAQ, NRAQ7

Features & Functions

Electric connection type
Screw-/spring clamp connection
Features
Fieldbus connection over separate bus coupler possible
Fitted with:
Connectable sensors for inductive loads
Connectable sensors for lamp loads
Connectable sensors for resistive loads
Functions
Short-circuit protection, outputs available
Positive switching
Diagnosis function

General

Current consumption
25 mA, from supply terminal
30 mA, from module bus, Analog input modules
Degree of protection
IP20
Mounting method
Rail mounting possible
Number of channels
4
Operating frequency
< 2 at inductive load
Product category
XN Slice module
Suitable for
Base modules with C-connection: 4-wire
Base modules with C-connection: 4 x 2-⁄3-wire
Switching frequency
2 Hz
1000 Hz, with resistive load RLO < 1 kΩ, Digital outputs
10 Hz, with lamp load, Digital outputs
Type
XI/ON I/O module
Used with
XN-S4T-SBCS
XN-S6T-SBCSBC
XN-S4S-SBCS
XN-S6S-SBCSBC
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)

Electro magnetic compatibility

Air discharge
According to EN 61100-4-2
Burst impulse
According to IEC/EN 61000-4-4
Contact discharge
According to EN 61100-4-2
Electromagnetic fields
According to IEC EN 61100-4-2
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Radiated RFI
IEC/EN 61100-4-6
Surge rating
According to IEC/EN 61000-4-5 Level 4
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)

Electrical rating

Power loss
1 W
Rated operational voltage
24 V DC (supply terminal)
Short-circuit protection
Short-circuit proof, Short-circuit rating, Digital outputs
Short-circuit release
Automatic, Ii, Reset after short-circuit rectified, Digital outputs
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
30 VDC

Communication

Interfaces
Terminating resistor: > 48 Ω
Number of bytes
1 diagnostic bytes
Protocol
Other bus systems

Input/Output

Delay time
250 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
250 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
Input current at signal 1
0 mA
Input voltage
Min. L+ 1 V (Digital inputs, high level)
Lamp load
≤ 6 W (at RLL)
Load resistance
1.2 h (inductive load)
≥ 48 Ω
Number of inputs (digital)
0
Number of outputs (digital)
4
Output
4 Digital Outputs (24 V DC, 0.5 A)
Parallel connection of max. 4 Transistor outputs
Output current
0.5 A
< 0.6 A (high level, permissible range)
2 A, Module total current, Digital outputs
Output voltage
23 V DC (Digital outputs)
Utilization factor
100 %

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Through optocoupler: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification