Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=300x200mm
| Product Name |
Eaton xEffect CS door
|
| Catalog Number |
140481
|
| Model Code |
DT-3020-CS
|
| EAN |
4015081372645
|
| Product Length/Depth |
15 mm
|
| Product Height |
300 mm
|
| Product Width |
200 mm
|
| Product Weight |
0.8 kg
|
| Compliances |
RoHS conform
|
| Used with |
Enclosure height = 300 mm
Enclosure width = 200 mm |
| Special features |
|
| Type |
Accessory CS
|
| Features |
Version as glazed door
|
| Accessory/spare part type |
Doors
|
| Surface finishing |
Powder coating
Frame: powder-spray painted |
| Color |
Gray
|
| Degree of protection |
IP66
NEMA 12 |
| Material |
Inspection window: safety glass
Steel Frame: steel plate |
| Model |
Stop door
|