Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=1000x800mm
Product Name |
Eaton xEffect CS door
|
Catalog Number |
140499
|
Model Code |
DT-10080-CS
|
EAN |
4015081372829
|
Product Length/Depth |
15 mm
|
Product Height |
1000 mm
|
Product Width |
800 mm
|
Product Weight |
8 kg
|
Compliances |
RoHS conform
|
Used with |
Enclosure width = 800 mm
Enclosure height = 1000 mm |
Special features |
|
Type |
Accessory CS
|
Features |
Version as glazed door
|
Accessory/spare part type |
Doors
|
Surface finishing |
Frame: powder-spray painted
Powder coating |
Color |
Gray
|
Degree of protection |
IP66
NEMA 12 |
Material |
Inspection window: safety glass
Steel Frame: steel plate |
Model |
Stop door
|