Download document () of 20

141856
Model code: XNNCD60

Eaton xEnergy Main LV systems LV switchgear. Copper spacer, W=60mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141856
Model Code
XNNCD60
EAN
4015081385881
Product Length/Depth
60 mm
Product Height
13.8 mm
Product Width
36.5 mm
Product Weight
0.176 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.