Download document () of 20

142583
Model code: SW-XSOFT-CODESYS-2-M

Eaton CODESYS Programming software, PLC(S), according to IEC61131-1, multi-user license

General specifications

Product Name
Eaton CODESYS Software
Catalog Number
142583
Model Code
SW-XSOFT-CODESYS-2-M
EAN
7640130096851
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg

Product specifications

Fitted with:
Editor for programming language Flowchart
Editor for programming language FBD (Function Block Diagram)
Editor for programming language ST (Structured Text)
Editor for programming language SFC (Sequential Function Chart)
Technology function integrated
Editor for programming language IL (Instruction List)
Editor for programming language LD (Ladder Diagram)
Object library
Integrated
SIL (IEC 61508)
None
Functions
Communication function
Maintenance function integrated
Configuration function
Evaluation function
Put into operation function integrated
Diagnosis function
Data detection function
Analysis function
Application configuration function
Simulation function integrated
Motion function
Software
Comprehensive help and documentation
Programming to IEC 61131-1 with IL, ST, LAD, FBS, AS, CFC
Multi-user license
OPC configurator
Supports XV, XC, XN, EC4P
XSOFT-CODESYS-2
Menu selection in 5 languages
Operating systems: WIN NT 4.0 SP6, WIN 2000 SP3, WIN XP SP2, WINDOWS Vista, WINDOWS 7, WINDOWS 8
Suitable for
Operating system Windows 7
Operating system Windows 8
Other operating system
Operating system Windows Vista
Operating system Windows XP

Export product specification