Knowledge Search
Download document () of 20

143210
Model code: XSFS05-1

Eaton xEnergy Main LV systems LV switchgear, Traverse, L=500mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143210
Model Code
XSFS05-1
EAN
4015081398744
Product Length/Depth
33 mm
Product Height
15 mm
Product Width
366 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Other
Accessory

Technical data - mechanical

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.