Download document () of 20

143230
Model code: XVTL-AB-85

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Anchoring bracket, for W=850mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
143230
Model Code
XVTL-AB-85
EAN
4015081398942
Product Length/Depth
30 mm
Product Height
17 mm
Product Width
755 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.