Knowledge Search
Download document () of 20

143301
Model code: XAD13506

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=1350x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143301
Model Code
XAD13506
EAN
4015081399659
Product Length/Depth
1260 mm
Product Height
60 mm
Product Width
485 mm
Product Weight
12.5 kg
Compliances
RoHS conform

Delivery program

Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1350 mm

Additional information

Fitted with:
De-aeration
Suitable for
Roof planking
Bottom planking
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.