Download document () of 20

143318
Model code: XLSPH2856

Eaton xEnergy Light LV systems LV switchgear. Plinth H=200mm, W=850mm, D=600mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143318
Model Code
XLSPH2856
EAN
4015081399826
Product Length/Depth
705 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
12 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
850 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.