Download document () of 20

143399
Model code: XLST51353

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 1350 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143399
Model Code
XLST51353
EAN
4015081400638
Product Length/Depth
1260 mm
Product Height
15 mm
Product Width
185 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.