Knowledge Search
Download document () of 20

143419
Model code: XSMLV-I-CH06

Eaton xEnergy Main LV systems LV switchgear. Cover set, strip fuseway SL-interconnectable, for W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143419
Model Code
XSMLV-I-CH06
EAN
4015081400836
Product Length/Depth
60 mm
Product Height
10 mm
Product Width
500 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Delivery program

Model
Blind plate
Color
Gray

Technical data - mechanical

Mounting position
In the field
Material
Metal

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.