Download document () of 20

143968
Model code: EP22GLD160-OG

EP22GLD160-OG. Switch-disconnectors mounting unit Dumeco

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143968
Model Code
EP22GLD160-OG
EAN
4015081405022
Product Length/Depth
105 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.002 kg
Certifications
CE

Product specifications

Fitted with:
Plastic cover plate
Cover
Amperage rating
160 A
Number of poles
Four-pole
Suitable for
Switch disconnector
Number of switches
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.