Download document () of 20

147416
Model code: BPZ-DMS-850/19-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door with 3 point clip down handle, for EP, IP55 HxW=1910x850mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
147416
Model Code
BPZ-DMS-850/19-P-EP
EAN
4015081439164
Product Length/Depth
60 mm
Product Height
1877 mm
Product Width
816 mm
Product Weight
20 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.