Download document () of 20

148599
Model code: FCFBD02DI-1

Eaton Distribution parts. Fuse base, 63A, 400 V, D02/E18, 36mm, 1

General specifications

Product Name
Eaton Distribution parts
Catalog Number
148599
Model Code
FCFBD02DI-1
EAN
4015081450473
Product Length/Depth
68 mm
Product Height
58 mm
Product Width
27 mm
Product Weight
0.074 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
63 A
Number of poles
Single-pole
Rated operational voltage (Ue) - max
400 V
Construction size
D02
Material
Plastic
Mounting method
DIN rail
Voltage rating
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.