Download document () of 20

148810
Model code: FCFBD02DI-3

Eaton Distribution parts. Fuse base, 63A, 400 V, D02/E18, 36mm, 3

General specifications

Product Name
Eaton Distribution parts
Catalog Number
148810
Model Code
FCFBD02DI-3
EAN
4015081450480
Product Length/Depth
68 mm
Product Height
58 mm
Product Width
81 mm
Product Weight
0.213 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
63 A
Number of poles
Three-pole
Rated operational voltage (Ue) - max
400 V
Construction size
D02
Material
Plastic
Mounting method
DIN rail
Voltage rating
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.