Knowledge Search
Download document () of 20

14SS

Eaton Crouse-Hinds series locknut, Stainless steel, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series locknut
Catalog Number
14SS
UPC
662277054966
Product Length/Depth
2.25 in
Product Height
2.25 in
Product Width
0.26 in
Product Weight
0.07 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1-1/4 in
Material
Stainless steel

Export product specification